Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.040 |
| A dimension MM | 178.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.950 |
| Backup hex size MM | 74.930 |
| Brand | Winner by Danfoss |
| Catalog Item | 26745-32-32WLTZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.950 |
| Drop dimension MM | 49.6 |
| End connection hex size IN | 2.950 |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.010 |
| Hose cut off factor MM | 127.300 |
| Hose size | -32 |
| Inside diameter IN | 1.610 |
| Inside diameter MM | 41.000 |
| Product height in | 5.574 |
| Product height mm | 141.580 |
| Product length in | 9.444 |
| Product length mm | 239.878 |
| Product material | Carbon steel |
| Product width in | 2.950 |
| Product width mm | 74.930 |
