Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.051 |
| A dimension MM | 77.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.004 |
| Brand | Winner by Danfoss |
| Catalog Item | 26795-12-12LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.106 |
| Drop dimension MM | 53.5 |
| End connection hex size IN | 1.260 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.055 |
| Hose cut off factor MM | 52.200 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 3.188 |
| Product height mm | 80.975 |
| Product length in | 3.681 |
| Product length mm | 93.497 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
