Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.814 |
| A dimension MM | 96.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 40.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 26795-16-16LTZ |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.603 |
| Drop dimension MM | 66.1 |
| End connection hex size IN | 1.614 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.716 |
| Hose cut off factor MM | 69.000 |
| Hose size | -16 |
| Inside diameter IN | 0.649 |
| Inside diameter MM | 16.500 |
| Product height in | 3.811 |
| Product height mm | 96.799 |
| Product length in | 4.622 |
| Product length mm | 117.399 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
