Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.810 |
| A dimension MM | 96.774 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26795-16-16XY2 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.610 |
| Drop dimension MM | 66.29 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.088 |
| Hose size | -16 |
| Inside diameter MM | 16.256 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | Winner 2-Piece |
| Thread sealant | No |