Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.622 |
| A dimension MM | 117.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Winner by Danfoss |
| Catalog Item | 26795-20-20WLTZ |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.814 |
| Drop dimension MM | 71.5 |
| End connection hex size IN | 1.970 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.322 |
| Hose cut off factor MM | 84.400 |
| Hose size | -20 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product height in | 4.350 |
| Product height mm | 110.490 |
| Product length in | 5.606 |
| Product length mm | 142.392 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
