Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.850 |
| A dimension MM | 173.990 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26795-32-32WXZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 4.530 |
| Drop dimension MM | 115.06 |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.820 |
| Hose cut off factor MM | 122.428 |
| Hose size | -32 |
| Inside diameter IN | 1.620 |
| Product height in | 4.530 |
| Product height mm | 115.062 |
| Product length in | 6.850 |
| Product length mm | 173.990 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | Winner 2-Piece |
| Thread sealant | No |