Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.370 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 27815-04-04XZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.650 |
| Hose cut off factor MM | 16.510 |
| Hose size | -4 |
| Inside diameter MM | 3.556 |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 1.550 |
| Product length mm | 39.370 |
| Product material | Carbon steel |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Series | Winner 2-Piece |
| Thread sealant | No |