Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.633 |
| A dimension MM | 41.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 27815-06-06LTZ |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.732 |
| Hose cut off factor MM | 18.600 |
| Hose size | -6 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.900 |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 1.881 |
| Product length mm | 47.800 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |
