Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 0.839 |
| Hose cut off factor MM | 21.300 |
| Hose size | -4 |
| Inside diameter IN | 0.138 |
| Inside diameter MM | 3.500 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 2.106 |
| Product length mm | 53.500 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 14.000 |