Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.248 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 28695-18-10XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.020 |
| Drop dimension MM | 51.31 |
| End size 1 | -18 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.030 |
| Product height mm | 51.562 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 1-Piece |
| Thread sealant | No |
