Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | 307-1252-6-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.228 |
| Hose cut off factor MM | 31.200 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/8-18 NPTF |