Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.360 |
| A dimension MM | 136.140 |
| Angle shape | Straight |
| Backup hex size IN | 2.750 |
| Backup hex size MM | 69.850 |
| Brand | Danfoss |
| Catalog Item | 39-4775-40 |
| Compatible hose ID IN | 2.500 |
| Construction Style | Reusable |
| End connection hex size IN | 2.750 |
| End size 1 | -4 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.509 |
| Hose cut off factor MM | 89.140 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.130 |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 5.360 |
| Product length mm | 136.144 |
| Product material | Carbon steel |
| Product width in | 3.300 |
| Product width mm | 83.820 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137869 |
