Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.580 |
| A dimension MM | 167.100 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.750 |
| Backup hex size MM | 69.850 |
| Brand | Danfoss |
| Catalog Item | 39-4777-40 |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 41 |
| End connection hex size IN | 3.250 |
| End connection hex size MM | 82.550 |
| End size 1 | -4 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.728 |
| Hose cut off factor MM | 120.100 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.130 |
| Product height in | 4.980 |
| Product height mm | 126.492 |
| Product length in | 8.180 |
| Product length mm | 207.772 |
| Product material | Carbon steel |
| Product width in | 3.500 |
| Product width mm | 88.900 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137876 |
