Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.260 |
| A dimension MM | 184.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.750 |
| Backup hex size MM | 69.850 |
| Brand | Danfoss |
| Catalog Item | 39-4779-40 |
| Compatible hose ID IN | 2.500 |
| Construction Style | Reusable |
| Drop dimension IN | 5.126 |
| Drop dimension MM | 130.2 |
| End connection hex size IN | 2.750 |
| End size 1 | -4 |
| End Type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 5.410 |
| Hose cut off factor MM | 137.400 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.130 |
| Product height in | 6.740 |
| Product height mm | 171.196 |
| Product length in | 8.920 |
| Product length mm | 226.568 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137883 |
