Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.020 |
| A dimension MM | 76.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 401-12B |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Inside diameter IN | 0.606 |
| Inside diameter MM | 15.400 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.020 |
| Product length mm | 76.708 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex MM | 31.750 |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054302 |
![Hose Fittings 411-12B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213796%2FID432878141961-0101_preview.jpg&w=1920&q=75)