Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 401-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.400 |
| Inside diameter IN | 0.169 |
| Inside diameter MM | 4.290 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Reusable socket hex MM | 15.875 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054326 |
![Hose Fittings 411-12B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213796%2FID432878141961-0101_preview.jpg&w=1920&q=75)