Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 401-4SAA |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF |
