Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 401-5S |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -5 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.200 |
| Inside diameter IN | 0.231 |
| Inside diameter MM | 5.867 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex MM | 17.462 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054357 |
