Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.925 |
| A dimension MM | 48.890 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4013-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 1.093 |
| Product height mm | 27.762 |
| Product length in | 1.925 |
| Product length mm | 48.895 |
| Product material | Carbon steel |
| Product width in | 1.093 |
| Product width mm | 27.762 |
| Series | Reusable |
