Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.780 |
| A dimension MM | 45.210 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.574 |
| Brand | Danfoss |
| Catalog Item | 403-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Female inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 1.780 |
| Product length mm | 45.212 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | 100R5 Reusable |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054401 |
