Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.040 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 406-16S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Female 45 degree swivel |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.000 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.500 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.830 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex MM | 36.510 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054418 |
