Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 79.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 411-12S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.410 |
| Inside diameter IN | 0.606 |
| Inside diameter MM | 15.400 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex MM | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054432 |
