Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.630 |
| Angle shape | Straight |
| Backup hex size IN | 1.440 |
| Backup hex size MM | 36.576 |
| Brand | Danfoss |
| Catalog Item | 411-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.130 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.820 |
| Product length mm | 71.628 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex MM | 36.512 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054456 |
