Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.312 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 411-24B |
| Compatible hose ID IN | 1.500 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.310 |
| Inside diameter IN | 1.279 |
| Inside diameter MM | 32.500 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Brass |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex MM | 49.000 |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054470 |
