Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 411-32B |
| Compatible hose ID IN | 2.000 |
| Construction Style | Reusable |
| End connection hex size IN | 2.875 |
| End connection hex size MM | 73.000 |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.400 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | Brass |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Reusable socket hex MM | 63.500 |
| Thread size 1 | 2 1/2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054494 |
