Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 411-40S |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose size | -40 |
| Product material | Carbon steel |