Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.260 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.875 |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.260 |
| Inside diameter IN | 0.231 |
| Inside diameter MM | 5.867 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex MM | 17.462 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054562 |
![Hose Fittings 411-12B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213800%2FID432878154965-0101_preview.jpg&w=1920&q=75)