Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 411-6-4S |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.000 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex MM | 15.875 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054586 |
