Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 411-8B |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.500 |
| Inside diameter IN | 0.388 |
| Inside diameter MM | 9.860 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | Brass |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex MM | 23.813 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138002 |
![Hose Fittings 411-12B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213796%2FID432878141961-0101_preview.jpg&w=1920&q=75)