Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 412-12-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 26.987 |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 43.700 |
| Hose size | -12 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.470 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.240 |
| Product length mm | 82.296 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex MM | 31.750 |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054630 |
