Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.600 |
| Hose size | -16 |
| Inside diameter IN | 0.720 |
| Inside diameter MM | 18.288 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Brass |
| Product width in | 1.440 |
| Product width mm | 36.576 |
| Reusable socket hex MM | 36.512 |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054654 |
![Hose Fittings 412-24-24B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213803%2FID432878144962-0101_preview.jpg&w=1920&q=75)