Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.010 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | 412-16-16S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 47.000 |
| Inside diameter IN | 0.808 |
| Inside diameter MM | 2.530 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product width in | 1.440 |
| Product width mm | 36.576 |
| Reusable socket hex MM | 36.512 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054685 |
