Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Danfoss |
| Catalog Item | 412-2-4B |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.438 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.400 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054777 |
