Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product width in | 0.620 |
| Product width mm | 15.748 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054784 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)