Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.250 |
| A dimension MM | 82.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 412-20-20B |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.800 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.700 |
| Product material | Brass |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054722 |
![Hose Fittings 412-24-24B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213799%2FID432878134958-0101_preview.jpg&w=1920&q=75)