Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| A dimension MM | 88.900 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Danfoss |
| Catalog Item | 412-24-24B |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 2.000 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.100 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.500 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Brass |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054753 |
![Hose Fittings 412-24-24B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213799%2FID432878134958-0101_preview.jpg&w=1920&q=75)