Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.490 |
| A dimension MM | 88.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | 4401-12B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 3.490 |
| Product length mm | 88.646 |
| Product material | Brass |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/16-14 UN |
