Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.370 |
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.570 |
| Brand | Danfoss |
| Catalog Item | 4402-6S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.690 |
| End size 1 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.370 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.590 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 20.637 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055132 |
