Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.560 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.350 |
| Brand | Danfoss |
| Catalog Item | 4402-8S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End size 1 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.060 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.140 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex MM | 23.813 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055149 |
