Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.020 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 31.978 |
| Hex size 2 IN | 1.259 |
| Hex size 2 MM | 31.978 |
| Hose cut off factor IN | 1.960 |
| Hose cut off factor MM | 49.820 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.680 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Reusable socket hex MM | 28.575 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055170 |
![Hose Fittings 4411-6S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213854%2FID432878305015-0101_preview.jpg&w=1920&q=75)