Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.680 |
| A dimension MM | 93.470 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.500 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.150 |
| Hex size 2 IN | 2.250 |
| Hex size 2 MM | 57.150 |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.470 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.510 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex MM | 49.000 |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138149 |
![Hose Fittings 4411-20S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213856%2FID432878325021-0101_preview.jpg&w=1920&q=75)