Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.670 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Danfoss |
| Catalog Item | 4412-2-4S |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End connection hex size IN | 0.438 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.010 |
| Hose cut off factor MM | 25.670 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 15.875 |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055286 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)