Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.992 |
| Angle shape | Straight |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Danfoss |
| Catalog Item | 4412-4-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -8 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138187 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)