Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.730 |
A dimension MM | 69.340 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 2 IN | 0.875 |
Hex size 2 MM | 22.200 |
Hose cut off factor IN | 1.640 |
Hose cut off factor MM | 41.840 |
Inside diameter IN | 0.360 |
Inside diameter MM | 9.140 |
Product height in | 1.080 |
Product height mm | 27.432 |
Product length in | 2.730 |
Product length mm | 69.342 |
Product material | Carbon steel |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Reusable socket hex MM | 23.813 |
Thread sealant | Yes |
Thread size 1 | 1/2-14 NPTF |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146055361 |