Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Hex size 2 IN | 1.750 |
| Hex size 2 MM | 44.450 |
| Hose cut off factor IN | 1.901 |
| Hose cut off factor MM | 48.300 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Reusable socket hex MM | 44.450 |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055415 |