Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.436 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size in | 1.500 |
| End connection hex size mm | 38.100 |
| End size 1 | -16 |
| Finish plating | Anodized |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.130 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.570 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product material | Carbon steel |
| Product width in | 1.550 |
| Product width mm | 39.370 |
