Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.510 |
| A dimension MM | 139.954 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4678-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| Drop dimension IN | 2.250 |
| Drop dimension MM | 57.15 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.671 |
| Hose cut off factor MM | 93.254 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Series | 100R5 Reusable |
| Thread size 1 | 2-18 |
