Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.310 |
| A dimension MM | 84.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 4721-10-8S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.600 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product material | Carbon steel |
| Reusable socket hex MM | 28.575 |
| Thread size 1 | 7/8-14 UNF |
