Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| A dimension MM | 88.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4721-12-10S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -20 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 100R2 Reusable |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055675 |
