Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.480 |
| A dimension MM | 113.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 3.320 |
| Hose cut off factor MM | 84.300 |
| Inside diameter IN | 0.8200 |
| Inside diameter MM | 20.8000 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | Carbon steel |
| Product width in | 1.830 |
| Product width mm | 46.482 |
| Reusable socket hex MM | 46.000 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 280.00 |
| Working pressure max psi | 4050.00 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055682 |
